Hose and Flexible Tubing
Engineered to add flexibility to fluid system solutions
From all metal to PTFE or PFA lined to rubber, Swagelok offers a broad range of both metal, PFA and PTFE lined hose products for a variety of fluid systems. In fact, with Swagelok you’ll find some of the most innovative designs in our hoses. Whether your system requires all-metal stainless steel, flexibility or an over-braid, you can count on Swagelok to meet your needs. Our hoses are expertly crafted from quality materials and tested to stringent standards all backed by the Swagelok Limited Lifetime Warranty.
Hose Selection Made Easy
Consider these seven areas when selecting a hose:
Size: Determine the I.D (internal diameter) and O.D (outside diameter along with the most likely route for the hose installation to calculate the length.
Temperature: What are the min. and max. temperatures the hose will be exposed to with regard to the environment? Media and environment?
Application: Consider desired flow. Hose connection size, core tube construction and routed installation may all impact flow. What about movement? Will the hose be installed in a dynamic application? If so, this will require additional considerations.
Material: Identify the system media, the environment and required drainability. This will help determine the materials of construction.
Pressure: What are the Minimum and Maximum pressures (or vacuum) within and outside the hose assembly?
End Connections: What is the style, type and orientation? Clarify any space constraints. Hose assemblies with elbows and union ball joints may help resolve these issues.
Delivery: Do you have any special delivery requirements of specific quality, testing or packaging needs? Are any special markings required, such as tagging?
Swagelok Oklahoma | West Texas can customize PTFE and PFA hose to your specified size, length, and end connections with our in-house hose assembly cell. We are stocked with bulk hose, end connections, protective covers, and tagging options and have multiple technicians certified to build your custom hose and deliver them quickly. We can handle custom fabrication, from small and simple to large and complex. And all are backed by the Swagelok limited lifetime warranty. Contact us to help assemble the right hose for your unique applications.
Swagelok Hose Advisory Services: Helping you get more from your hoses
Experienced Swagelok hose advisors will walk the floor of your facilities with you to understand your operations and learn what an optimized fluid system means to you. They will also call out potential issues along the way, as well as opportunities to gain efficiency and help your hoses last longer. Ultimately, they will help you understand how adjusting the way you choose hoses and handle them over time could result in significant savings or performance improvement in your facilities.
You can contact our Lead Field Engineer Logan Howell to learn more about our Hose Advisory Services and the benefits of having Swagelok optimize your facilities.