alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Oklahoma | West Texas

Your Authorized Swagelok Sales and Service Center

Medium and High Pressure Products

med high pressure

Swagelok expands medium and high-pressure products

To service surface and subsea installation, process instrumentation and controls, chemical injection, and testing equipment applications, Swagelok Company expands its mediumand high-pressure product line with the addition of IPT series products. The series includes precision valves, fittings, and fluid control devices suitable for surface and subsea installation, instrumentation, injection, and sampling systems. Products in the IPT series are made standard from cold worked, 316 stainless steel. Annealed 316 stainless steel and other corrosion-resistant special alloys are available to meet NACE MR0175/ISO 15156 requirements.

The IPT series medium-and high-pressure product line features:

Check valves

Preventing reverse flow where leak-tight shutoff is required, IPT series check valves are available in ball seat poppet, soft seat poppet, and dual seal ball styles to meet most applications. Check valves are available with maximum working pressures up to 60 000 psig (4136 bar).

Ball valves

The IPT trunnion ball valves accommodate applications up to 20 000 psig (1378 bar) and are available in sizes up to 1 in. These valves are available with electric or pneumatic actuators and accessories for remote operation.

Relief valves

IPT series relief valves have a maximum working pressure to up to 20 000 psig (1378 bar) and are available in 3/8 to 3/4 in. pipe ends.

Needle valves

Available in six body styles for a wide range of applications, IPT series needle valves are designed to prevent galling and scoring with a two-piece, nonrotating stem tip and accidental disassembly with a packing gland locking mechanism. Needle valves are available with maximum working pressures up to 60 000 psi (4136 bar).

Medium and high pressure tubing and nipples

IPT series medium-and high-pressure tubing and nipples are seamless, austenitic, cold-drawn, tested and inspected to meet maximum strength and performance. Medium-pressure tubing is available in 1/4, 3/8, 9/16, 3/4, and 1 in. sizes, with maximum working pressures of 20 000 psig (1378 bar). While high pressure tubing, available in 1/4, 3/8, and 9/16 in., has maximum working pressures of 60 000 psig (4136 bar).

Coned and threaded fittings

IPT series medium pressure coned and thread connections provide dependable performance and allow for maximum working pressures up to 20 000 psig (1378 bar). High-pressure coned and thread connections allow for maximum working pressures up to 60 000 psig (4136 bar).

Tool and accessories

IPT series coning and threading kits contain everything need to prepare medium-and high-pressure tubing in 1/4, 3/8 and 9/16 in. sizes.

Download the brochure

Download the wall chart